Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Plate wheels for conveyor chains PASSO 75 RULLO 25 - Plate wheels for conveyor chains
Bill of material
331600008
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
25 mm
KG
kg
B1
10.5 mm
C
3 mm
R3
r3
50 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model