Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLB26 - Probe ?¡è Standard type ?¡è Minimum installation center distance 0.5mm
Bill of material
PLB26-B
CODE
Code
PLB26 mm
TYPE
Type
Standard Type mm
SUR
Surface Treatment
Gold Plating mm
OPT
Needle shape
mm
TONS
Optional needle sleeve
PRB26 mm
MIN
Minimum installation distance (mm)
0.5 mm
MAX
Maximum Elasticity
20±20%
TBS
Maximum stroke
1.5 mm
STR
2 / 3 Stroke Elasticity
15±20% mm
TAT
Rated Current
0.3 A
CON
Contact resistance
250
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models