Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
PLKD_M - Series PLKD Clamp
Bill of material
PLKD505-5-1250B
IDNR
Ident number
PLKD
BORE
Size
DN
Design
5
PIN
Pin Style
MTHICK
Material Thickness
FINGER
Finger Direction
PORT
Port Position
FITTING
Port Fitting
SWOPT
Switch Option
FLAG
Sensor Flag Option
FINGERRETRACT
Manual Finger Retract Option
CYLSWOPT
Cylinder Switch Options
POSITION
Position
A
24.95 mm
B
25.00 mm
C
12.27 mm
D
6.07 mm
E
1.91 mm
P1
1/8 BSPP
PF1
16.0 mm
PF2
22.5 mm
PF3
12.1 mm
PF4
6.0 mm
R1
15.8 mm
R2
38.3 mm
R3
54.1 mm
UW
Unit Weight
2.49 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    PLK6 Pin Clamp Housing - PLK6 Pin Clamp
    PHD
    PA_M - PHD
    PHD
    PSP_M - PSP Clamp Metric
    Misumi
    LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LHZS, LHFS-N, LHFS, LHFSF, LHFSR, LHFSM, LHFSM-N, LHFSMF, SLHFS, SLHFSS, LHZC, LHFC-N, LHFC, LHFCF, LHFCR, LHFCM, LHFCM-N, LHFCMF, SLHFC, SLHFCS - Flanged Linear Bushings - Single Standard Type/Opposite Counterbore Hole Type
    PHD
    PA - PHD
    PHD
    OSH Slide - OSH Slide
    PHD
    ORQ Rotary Actuator - ORQ Optimax Rotary Actuator
    PHD
    OSP Slide - OSP Slide
    PHD
    OSW Slide - OSW Slide
    Parker
    KH NPT EO - 2-way NPT ball valve steel
    PMI
    KM45 - Mono stage
    Parker
    RHV50MLOS EO - Non return valve
    Parker
    RHZ-R-ED EO - Non return valve
    Parker
    SWVE-R EO - Banjo elbow
Previews
3D
Dimension
2D
Download CAD models