Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Festo
Description
PLN-(BK) - Plastic tubing
Bill of material
553850 PLN-4-SI-25-CB
TNR
Part number
553850
TYP
Type
PLN
DA
Tubing outside diameter
mm
DI
Tube inner diameter
2.900 mm
COL
Colour
LT
Labelling text (on request)
LEN
Packaging unit
m
P
Packaging
XLEN
Length
m
CNSMASSEXACT
Weight
0.140 kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели