Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
PLNRF - Resin Circular Posts - Both Ends Thread Insert Type
Bill of material
PLNRF12-40-SC0
PN
Part Number
MAT
Material
Polyacetal
COLOR
Color
White
MATTI
Material of Thread Insert
304 Stainless Steel
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+/- 0.5 mm
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
W
mm
LL1
l1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models