Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
PLRB+C - ELESA-Side mount bayonet style flange
Bill of material
Side mount bayonet style flange PLRB+C
CODE
Code
49401
DESCRIPTION
Description
PLRB+C
DIM01
L
148.5 mm
DIM02
C
117 mm
DIM03
H
90 mm
DIM04
d1
49 mm
DIM05
d2
7 mm
DIM06
d4
39 mm
DIM07
h
18 mm
DIM08
h1
7 mm
DIM09
f
51 mm
DIM10
f1
30 mm
DIM11
f2
9 mm
WEIGHT
Weight
355 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models