Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PISCO Korea
Description
PLRD-230 Series - Linear robots series
Bill of material
PLRD230Y-1S-100-C084-100A40
MODEL
Model no.
PLR
ST
Slide Type
BS
Body Size
230 mm
MM
Motor Maker
MT
Motor Type
SQ
Slide Q'ty
STT
Stroke Type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of slider
LMT
Linear Motor Type
C : Core Type
LMPF
Linear Motor Peak Force
LSR
Linear Scale Resolution
µm
LST
Linear Scale Type
A
LSGP
Linear Scale Grating Pitch
40 µm
RCO
Robot Color Option
STO
Surface Treatment Option
CO
Cableveyor Option
USSO
User Special Specification Option
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models