Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLS11 - Probe?¡èPrecision type?¡èminimum installation center distance 3.97mm
Bill of material
PLS11-A
CODE
Code
PLS11 mm
TYPE
Type
Precision mm
MAT1
Needle Shaft
Beryllium Copper mm
MAT2
Inner Tube
Brass mm
MAT3
Spring
SUS304 mm
SUR
Surface Treatment
Gold Plating mm
OPT
Needle shape
mm
TONS
Optional needle sleeve
PRS11-V1,PRS11-W1 mm
MIN
Minimum installation distance (mm)
3.97 mm
MAX
Maximum Elasticity(g)
150±20%
TBS
Maximum stroke
6.6 mm
STR
2/3 Stroke Elasticity (g)
100±20% mm
TAT
Rated Current
5 A
CON
Contact resistance
30
LINK
Website
Website Connection
A1
2.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models