Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Metalwork
Description
PLT-10 NC-NO for multiple electric connection
Bill of material
722126941000
CODE
Code
DC
Description
L
LED
TIP
Type
M
Manual
V
Voltage
24VDC Volt
P
Power
Watt
T
Through Ø
mm
OP
Operating pressure
bar
FR
Flow rate at 6
NI/min
TC
TMax coil T at 24VDC
°C
W
Weight
12 g
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Metalwork
    Bases for "PLT-10" multiple connection
    FG INOX
    I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
    Metalwork
    SYNTESI
    Metalwork
    Precision proportional pressure regulator series REGTRONIC
    Metalwork
    BASE FIXING PLATE FOR MACH 11
    Metalwork
    Valve closing plate kit series 70 on base 1/8"
    Metalwork
    TERMINAL CONNECTOR KIT
    Metalwork
    ONE Series
    Metalwork
    Straight, intermediate, bulkmtad R10
    Metalwork
    Cnomo solenoid with manual control
Previews
3D
Dimension
2D
Download CAD models