Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Plug-in Profil 3.0 / 4 - 2
Bill of material
092064
PARTNR
Part #
092064
A
8.7 mm
B
7 mm
C
3 mm
PROFILE
Profile
l
FP
for Panel
2 - 3 (4*) mm
SLOT
Slot
6
WEIGHT
Weight
20 g/m
CTN
Customs Tariff Number
40082900
ID
ID #
109052
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Sealing Profile Slot 8 - 4.5 / 18 x 20
    FATH
    Uniblock 25, Black
    FATH
    Uniblock 25, transparent colorless
    FATH
    Clip Block 14 SL
    FATH
    Plug-in Profil 3.0 / 4 - 5
    FATH
    Plug-in Profil 4.7 / 4 - 2
    FATH
    Plug-in Profil 5.0 / 6 - 4
    PHOENIX CONTACT
    1407708 - HC-B16-SP-RBK
    RK Rose+Krieger
    Profile seal - accessories
    KAISER
    9350-99 - EnoX® sealing foam frame
    FATH
    Plug-in Profil 4.2 / 6 - 4
    FATH
    Cover Cap A 3-way Connection Angle I 40
    FATH
    Roll-in T-slot Nut 13.5 x 7.2 mm with Spring Loaded Ball
    FATH
    Zinc Connection Angle 40/80 Flat
Previews
3D
Dimension
2D
Download CAD models