Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Plug-in Profil 4.2 / 6 - 4
Bill of material
092093
PARTNR
Part #
A
14.6 mm
B
10.1 mm
C
4.2 mm
PROFILE
Profile
l
PLINPR
Plug-in Profile
FP
for Panel
2 - 4 mm/ 4-5 (6*) mm
SLOT
Slot
8/10
WEIGHT
Weight
90.0 g/m
CTN
Customs Tariff Number
40082900
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Plug-in Profil 5.0 / 6 - 4
    FATH
    Plug-in Profil 3.0 / 4 - 2
    Misumi
    HSCPF - Panel Clamps Dimension Configurable
    FATH
    Sealing Profile Slot 8 - 4.5 / 18 x 20
    FATH
    Plug-in Profil 3.0 / 4 - 5
    FATH
    Plug-in Profil 4.7 / 4 - 2
    PHOENIX CONTACT
    1407708 - HC-B16-SP-RBK
    FATH
    Plug-in Profil 6.9 / 6 - 4
    FATH
    Cover Profile Slot 6 - 3.0
    FATH
    Magnetic Catch 30 (Set)
    FATH
    Slide Rail AL
    FATH
    Cover and Reduction Profile B Slot 8
    FATH
    Sealing Strip
    KAISER
    9350-99 - EnoX® sealing foam frame
Previews
3D
Dimension
2D
Download CAD models