Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Plug Mod. 6900 3
Bill of material
6900 3_old
MOD
Mod.
6900 3
G
3 mm
L
20.5 mm
P
6 mm
T
13.5 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models