Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Pluto B42 AS-i - Safety PLC
Bill of material
ABB - 2TLA020070R1400 + Pluto B42 AS-i
PN
Product ID
2TLA020070R1400
EXTTYPE
Extended Product Type
Pluto B42 AS-i
INVDES
Invoice Description
Pluto B42 AS-i
DES
Description
Safety PLC with AS-i bus and Pluto safety bus. Totally 42 I/O
ADN198
Manufacturer
ABB
AAO676
Part number
ABB.2TLA020070R1400
AAO677
Short name
ABB
AAO054
Type number
Pluto B42 AS-i
AAB756
Designation
Programmable Safety Controllers
AAG535
Weight
0.65 kg
AAO032
Width
90 mm
AAO034
Height
84 mm
AAO035
Depth
120 mm
AAC143
File / hyperlink
https://new.abb.com/products/2TLA020070R1400/pluto-b42-as-i
AAN427
Current
0.5 A
AAK365
Voltage
24 V
AAN523
Connection category
Screw connection
AAN264
Min. cross-section / diameter
0.34 mm2
AAM804
Max. cross-section / diameter
4.00 mm2
AAG402
Max. number of connections
1
AAN263
Min. AWG
22 AWG
AAN06
Max. AWG
12 AWG
DESCLONG
Long Description
Pluto is a cost effective, powerful and compact safety PLC for all machine safety applications. Most safety devices on the market can be connected directly to Pluto and multiple safety sensors can be connected to a single input and still achieve the highest safety level. Programming is done easily in the accompanying software Pluto Manager. Safety PLC with AS-i bus and Pluto safety bus. Totally 42 I/O: 20 failsafe inputs + 16 non-failsafe outputs/failsafe inputs + 4 individually failsafe relay outputs + 2 individually failsafe transistor outputs.
INTNO
International product number
7320500410608
MANUID
Product number of the Manufacturer
2TLA020070R1400
EF007532
Supply voltage AC 50 Hz
- - - V
EF007533
Supply voltage AC 60 Hz
- - - V
EF007534
Supply voltage DC
- - - V
CTN
Customs tariff number
8536411090
TYPE
Type
Pluto B42 AS-i
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models