Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PLV-A - Indexing Plunger Lever Type with Flange
Bill of material
PLV-8-20-A-BK
CN
Catalog Number
D
Length D
37 mm
L
Height L
54 mm
L1
Height L1
35 mm
LC
Height LC
6.1
H
Height H
16 mm
C
10 mm
R
Diameter R
6.1 mm
B
Diameter B
mm
E
Width E
34 mm
F
Width F
48 mm
G
Width G
20 mm
S
Height S
14 mm
T
7.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models