Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
PM - Movable plates
Bill of material
PM 156x246-36
ARTNR
PM-156-246-36-1730
IDNR
Ident number
TYP
Type
156x246
S
Thickness
36 mm
MAT
Material
FT
Fine treatment
1.000
A
246 mm
B
210 mm
E
156 mm
F
110 mm
D1
ø
27 mm
D2
ø
22 mm
SM
2 mm
T
5.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models