Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
C Matic
Description
PM11 - Taper Straight, male
Bill of material
2M010031
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
VAR_TUBO
Øe Tube
1/4 mm
D1_UNF
D1_NPTF
D2
11,8 mm
D2IN
.465 in
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX1
12 mm
HEX2
mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
80 bar
WPP
Working Pressure (max)
1160 psi
CONF1
Conformity
RoHS
AF
Application fields
Lubrication installations
NN
0 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели