Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
PM1504 - Electronic pressure sensor
Bill of material
PM1504
BN
Order number
PM1504
DESCRIPTIONSHOR
Short description
Electronic pressure sensor; -1...10 bar; -14.5...145 psi; -0.1...1 MPa; G 1/2 external thread sealing cone; analogue signal; IO-Link; 4...20; (scalable; 1:5) mA; Connector; -25...125; (< 1 h: 150) °C; IP 67; IP 68; IP 69K; relative pressure,vacuum
INFO
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models