Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
PM4H-DV2A, PM6HV-DV2A, PM6HP-DV2A, PM8H-DV2A, PM4H-DV3A, PM6HV-DV3A, PM6HP-DV3A, PM8H-DV3A, PM4H-DV4A, PM6HV-DV4A, PM6HP-DV4A, PM8H-DV4A, PM4H-DV5A, PM6HV-DV5A, PM6HP-DV5A, PM8H-DV5A, PM4H-DV6A, PM6HV-DV6A, PM6HP-DV6A, PM8H-DV6A, PM4H-DS2A, PM6HV-DS2A, PM6HP-DS2A, PM8H-DS2A, PM4H-DS3A, PM6HV-DS3A, PM6HP-DS3A, PM8H-DS3A, PM4H-DS4A, PM6HV-DS4A, PM6HP-DS4A, PM8H-DS4A, PM4H-DS5A, PM6HV-DS5A, PM6HP-DS5A, PM8H-DS5A - Robot Plate - Denso Wave
Bill of material
PM4H-DV5A-A200-B260-T15-F160-G230-N8-L100
PN
Part Number
TFM
Top Face Machining
NH
Plate hole processing type
A
Plate length A specified 1 mm unit
mm
Enter value for A
Plate length A specified 1 mm unit
mm
cm
inch
ft
B
Plate width B specified 1 mm unit
mm
Enter value for B
Plate width B specified 1 mm unit
mm
cm
inch
ft
T
Plate thickness T selection
mm
F
Bolt pitch in the length direction F Specified 1 mm unit
mm
Enter value for F
Bolt pitch in the length direction F Specified 1 mm unit
mm
cm
inch
ft
G
Bolt pitch in the Width direction G Designated 1 mm unit
mm
HS
Plate hole type
N
Through hole bolt Nominal diameter N
Z
Counterbore hole bolt Nominal diameter Z
L
First axis position in the plate specified L 1 mm unit
mm
ALT1
Add 2 Dowel Hole on Front side for Positioning
ALT2
Add 2 Dowel Hole on Left and Right side for Positioning
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models