Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Azolgas
Description
PME - Bolt
Bill of material
PME-3
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
IF
Initial Force
N
IIF
Initial Intermediate Forces (150 bar)
daN
FF
Final Force
N
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
36
L1
Total length
mm
Q
Safety Stroke
0 mm
L
Cylinder length
mm
CNSMASSEXACT
Weight
1.52 kg
PB
Product name
GAS STRIPPERS / STOCK LIFTERS
SERIEN
Series
PME
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    PGE - Bolt
    Azolgas
    PGN - Bolt
    Azolgas
    PGH - Bolt
    Balluff
    I/O modules
    Azolgas
    UEX - GAS SPRINGS - Flange Strippers
Previews
3D
Dimension
2D
Download CAD models