Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CPC – Colder Products
Description
PMM2104 - Elbow
Bill of material
PMMD2104
PN
Part No.
MATVIS
Material
VNVIS
Valved/Non-Valved
OD
Tubing Size OD
1/4 Inch
ODM
Tubing Size OD
6.4 mm
ID
Tubing Size ID
.17 Inch
IDM
Tubing Size ID
4.3 mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
GCOLUMN
CPC Bag Quantity
LCOLUMN
CPC Category
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
WCOLUMN
CPC Low
XCOLUMN
CPC High
YCOLUMN
CPC High
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models