Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PMST, PMUT - Perforated Metals -Perforated Metals with Flames-
Bill of material
PMST-200-300-0.3
PN
Part Number
TYPE
Type
MAT
Material
A
A Selection
mm
B
B Selection
300 mm
T
T Selection
mm
P
9 mm
ALT
Mounting Holes
XC
XC Selection
mm
XWC
XWC Selection
mm
XAC
XAC Selection
mm
XBC
XBC Selection
mm
F
F 1mm Increment
mm
G
G 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models