Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
Misumi
Description
PMXPB, PMXPM,PXPM,PXPB_shaft - Knock Type Index Plungers
Bill of material
PMXPB10shaft
PN
Part No
TPS
Thread Pitch Selection
MATB
Material of Button
Nylon 6 (Black)
MATSH
Material of Shaft
Polyacetal (White)
MATMB1
Material of Main Body 1
1045 Steel
STMB1
Surface Treatment of Main Body 1
MATMB2
Material of Main Body 2
Nylon 6 (Black)
MATP
Material of Pin
1045 Steel
HARDP
Hardness of Pin
HV500~600
STP
Surface Treatment of Pin
Black Oxide mm
MATS
Material of Spring
304 Stainless Steel-WPB
MATLN
Material of Lock Nut
SWCH
STLN
Surface Treatment of Lock Nut
Black Oxide
M
D
mm
D1
mm
D2
mm
D3
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
S1
mm
SW1
mm
SW2
mm
R
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
HB
mm
WB
mm
ALPHA
45 mm
R0
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型