Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
PMXSR, PXSR body - Indexing Plungers - Switch Lever Type
Bill of material
PMXSR12body
PN
Part No.
TC
Thread Classification
MATL
Material of Lever
1045 Steel
STL
Surface Treatment of Lever
Black Oxide
MATMB
Material of Main Body
1018 Steel Equivalent
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Steel
HARDP
Hardness of Pin
HV500~600
STP
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
304 Stainless Steel - WPB
MATLN
Material of Lock Nut
1018 Steel Equivalent mm
STLN
Surface Treatment of Lock Nut
Black Oxide mm
M
PITCH
Pitch
mm
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
SW1
mm
SW2
mm
A
mm
P
mm
R
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели