Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
PMXYSL, PMXYSH - Indexing Plungers - Inlay Precision Type - Coarse Thread Type - Rest Position Type
Bill of material
PMXYSL12
PN
Part No.
LOAD
Load
MATK
Material of Knob
Nylon 6
MATMB
Material of Main Body
1045 Carbon Steel
HARDMB
Hardness of Main Body
33~38 HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
HV500~600
STP
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
304 Stainless Steel - WPB
M
PITCH
Pitch
mm
P
mm
PTOL
P Tolerance
mm
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
SW1
mm
LMIN
Load min.
N
LMAX
Load max.
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models