您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
M-PN3045KN001
NSK
Direct Drive Megatorque Motors
PN Series
Powered by
CAD模型選擇
{nsk_usa/megatorque_motors/pn_series/pn_series_asmtab.prj},{NB=M-PN3045KN001},{PN=M-PN3045KN001},{MOD=210},{MOT=45},{ROT=15},{MH=85},{MTH=56},{MRS=3},{RRS=1},{APA=90},{AAL=4500},{ARL=4500},{AML=80},{CNSORDERNO=M-PN3045KN001},{RN=PN3045},{SPEC=https://www.nskautomation.com/nsk-literature/direct-drive-motors/NSK-Direct-Drive-Megatorque-Motors.pdf},{PPATH=pn_series_asmtpl.prj},{FEAT1=› High accuracy direct drive motor with no gears, and no backlash – load is attached directly to the rotor},{FEAT2=› Absolute positioning capability and repeatability of 90 arc seconds utilizing built in resolver with 2.6 Million counts per revolution},{FEAT3=› Maintenance free operation, only moving part is a precision made NSK bearing}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
NSK
Description
PN Series - Motor
Bill of material
M-PN3045KN001
PN
Part No.
M-PN3045KN001
M-PN3045KN001
RN
Reference number
PN3045
PN3045
SPEC
Specification
https://www.nskautomation.com/nsk-literature/direct-drive-motors/NSK-Direct-Drive-Megatorque-Motors.pdf
MOD
Motor outer diameter
210
210
mm
MOT
Maximum output torque (AC200V/AC100V)
45
45
N-m
ROT
Rated output torque (AC200V/AC100V)
15
15
N-m
MH
Motor height
85
85
mm
MTH
Motor through hole diameter
56
56
mm
MRS
Rated rotational speed (AC200V/AC100V0)
3
3
s-1
RRS
Rated rotational speed (AC200V/AC100V0)
1
s-1
RPS
Resolution of position sensor (counts/revolution)
2 621 440
APA
Absolute positioning accuracy
90
arc-sec
REP
Repeatability
+/-2
arc-sec
AAL
Allowable axial load
4500
4500
N
ARL
Allowable radial load
4500
4500
N
AML
Allowable moment load
80
80
N-m
MASS
Mass
13
13
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求