Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 500m
Bill of material
HARTING 09456000320
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09456000320
DESCSHORT
Short Description
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cable length: 500 m, Cat. 5, Class D up to 100 MHz
DESCLONG
Long Description
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cable length: 500 m, Cat. 5, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 500m
SUPPLIERALTNO
Alternative product number
09 45 600 0320
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
154
AAL422
computer data cable (copper) present
Yes
AAO057
Product type
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 500m
AAU734
Manufacturer product description
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cable length: 500 m, Cat. 5, Class D up to 100 MHz
AAW338
Manufacturer product designation
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cable length: 500 m, Cat. 5, Class D up to 100 MHz
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85442000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAL423
computer data cable (fiber optic) present
No
AAL497
energy cable present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part