Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
PN Type B Hybrid 4xAWG22/7 + 4x1.5
Bill of material
HARTING 094560003000200
MANUID
Product number of the Manufacturer
094560003000200
PREVIEW
Preview
DESCSHORT
Short Description
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cat. 5, Class D up to 100 MHz
DESCLONG
Long Description
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cat. 5, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
PN Type B Hybrid 4xAWG22/7 + 4x1.5
SUPPLIERALTNO
Alternative product number
09 45 600 0300 0200
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAL422
computer data cable (copper) present
Yes
AAO057
Product type
PN Type B Hybrid 4xAWG22/7 + 4x1.5
AAU734
Manufacturer product description
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cat. 5, Class D up to 100 MHz
AAW338
Manufacturer product designation
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cat. 5, Class D up to 100 MHz
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
85442000
COO
Country of origin
DE
AAL423
computer data cable (fiber optic) present
No
AAL497
energy cable present
No
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça