Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PN2008-A1_S54451-B84-A1
Bill of material
S54451-B84-A1
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
PN2008-A1 Ether. switch (1x4, DIN rail)
SA110ID05
Product type (ASN)
PN2008-A1
PREVIEW
Preview
LODLEVEL
Level of detail
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
72.00 mm
SA700ID06
Depth
71.00 mm
SA700ID07
Height
30.00 mm
SA700ID08
mass (net)
0.10 kg
LINK
Product link
http://www.siemens.com/btproduct?S54451-B84-A1
SA810ID03
Manufacturer’s reference number
S54451-B84-A1
SA810ID04
Datanorm number
S54451-B84-A1
SA810ID06
GTIN number
SA810ID10
Description text
PN2008-A1 Ethernet-Switch (1x4, Hutsch)
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210426
ETIMCLASSC
ETIM classcode
EC001599
ETIMCLASSN
ETIM classname
Fieldbus, decentr. periphery - digital I/O module
IFCEXPORT
IfcExportAs
IfcElectricDistributionBoard.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 33 19
OMNICLASS
OmniClass title
Electrical Cable Trays
UNICLASSC
Uniclass code
Pr_65_72_97_27
SA740ID04
Approval markings
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models