Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Pneumatic module for 3 contacts
Bill of material
HARTING 09140033501
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140033501
DESCSHORT
Short Description
Han® Pneumatic module, Male, Female, Contacts: 3, Polycarbonate (PC), Blue
DESCLONG
Long Description
Han® Pneumatic module, Male, Female, Contacts: 3, Polycarbonate (PC), Blue
MANUTYPEDESC
Manufacturer Type Description
Pneumatic module for 3 contacts
SUPPLIERALTNO
Alternative product number
09 14 003 3501
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin, Socket
AAB755
Contact insert without contact
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO057
Product type
Pneumatic module for 3 contacts
AAO742
Brand
Han-Modular®
AAP798
Application standards
IEC 61984
AAS465
Insertion cycles, min.
10000
AAT080
Pole number
3
AAU734
Manufacturer product description
Han® Pneumatic module, Male, Female, Contacts: 3, Polycarbonate (PC), Blue
AAW338
Manufacturer product designation
Han® Pneumatic module, Male, Female, Contacts: 3, Polycarbonate (PC), Blue
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models