Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP100 - Integral Probe / Nut for Integral Probe High Current Probe Standard Type Minimum Mounting Center Distance 100mil/2.55mm
Bill of material
PNP100-G
CODE
code
PNP100
TYPE
type
High Current Probe
DISTANCE
Minimum installation center distance
100mil/2.55mm
MAT
Needle shaft material
Beryllium Copper
SUR
Needle shaft surface treatment
Gold plated
MAT1
Syringe material
brass
SUR1
Syringe surface treatment
Gold plated
MAT2
Spring Material
Stainless Steel
SHAPE
Needle shaft shape
PITCH
Mounting pitch
≥7.0 mm
MAXIMUM
Maximum Stroke
9.0 mm
WORK
Work itinerary
6.0 mm
STRETCH
Working Stretch
6.6 N
ELASTICITY
Maximum elasticity
10 N
CURRENT
Rated current
≤100 A
VALUE
Contact resistance value
≤1
USE
Reference use times
50,000 times
SIZE
Recommended installation size
φ4.2 mm
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models