Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP200 - Integral Probe / Nut for Integral Probe High Current Probe Standard Type Minimum Mounting Center Distance 100mil/2.57mm
Bill of material
PNP200
CODE
code
PNP200
TYPE
type
High Current Probe
DISTANCE
Minimum installation center distance
100mil/2.57mm
MAT
Needle shaft material
Beryllium Copper
SUR
Needle shaft surface treatment
Gold plated
MAT1
Syringe material
brass
SUR1
Syringe surface treatment
Nickel Plating
MAT2
Spring Material
Stainless Steel
PITCH
Mounting pitch
≥14.0 mm
MAXIMUM
Maximum Stroke
10.0 mm
WORK
Work itinerary
7.0 mm
STRETCH
Working Stretch
12 N
ELASTICITY
Maximum elasticity
20 N
CURRENT
Rated current
≤200 A
VALUE
Contact resistance value
≤1
USE
Reference use times
50,000 times
SIZE
Recommended installation size
φ10 mm
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models