Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP300 - Integral probe High-current probe Minimum mounting center distance 3.96mm and maximum stroke 12mm
Bill of material
PNP300
CODE
code
PNP300
TYPE
type
High current probes
MIN
Minimum installation center distance
3.96mm
MAT
Current rod material
copper
SUR
Surface treatment
gild
MAT1
Retaining ring material
copper
SUR1
surface treatment
gild
MAT2
Sleeve material
PA4T
MAT3
Spring material
SUS304
SUR2
Spring surface treatment
Nickel
INS
Installation distance
≥7.0 mm
MAX
Maximum stroke
12 mm
WOR
Working elasticity
1000 g
RAT
Rated current
≤30 A
CON
Contact resistance
≤3
REF
Reference number of uses
30,000 times
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models