Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
pnp88 - Probe/Needle Sleeve for PCB Test Standard Type Minimum installation center distance 59mil/1.5mm Maximum stroke 2.5mm
Bill of material
PNP88-A
CODE
code
PNP88
TYPE
type
probe, For PCB testing,
MAT1
Needle material
Phosphor Bronze
MAT2
spring material
SUS304
MAT3
Needle shaft material
SK4
SURFACE
surface treatment
gold plated
COVER
Optional needle cover
PNR88
SHAPE
Needle shaft shape
DISTANCE
Installation distance
1.5 mm
WORK
work plan
1.5 mm
MAXIMUM
Maximum stroke
2.5 mm
ELASTICITY
work elasticity
50 g
MAXIMUM2
maximum elasticity
75 g
CURRENT
Rated current
≤3 A
RESISTANCE
Rated resistance
≤40
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models