Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNPA085 - Double-Headed Probe For Ic Test 85 Series, Minimum Installation Center Distance 40mil/1.0mm, Maximum Stroke 1.1mm
Bill of material
PNPA085-B-B
CODE
Code
PNPA085
TYPE
Type
85 Series For Ic Test
MAT1
The Needle shaft material
Beryllium Copper
MAT2
The Inner tube material
Phosphor bronze
MAT3
The spring material
SUS304
SUR
Surface Treatment
Gold Plating
NSSL
L(Needle shaft shape at left end)
NSSR
R(Needle shaft shape at right end)
DIS
Installation size (min.)
40mil/1.0mm
STROKE
Stroke
1.1mm(0.65mm)
SPP
2/3 Spring Pressure
31±9 gf
ELE
Rated current
6 A
RES
Contact Resistance
100
FRE
Replacement reference use times
200000
BW
Frequency Width
12.1GHz@-1dB
LINK
Website
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models