Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
POC15 - Overall probe ?¡è precision type ?¡è minimum installation center distance 3.5mm
Bill of material
POC15-B-L23
CODE
Code
POC15 mm
TYPE
Type
Precision mm
MAT1
Needle Shaft
SK4 mm
MAT2
Inner Tube
Plastic steel mm
MAT3
Spring
SUS304 mm
NST
Needle shape
M7,B,H mm
NEE
Needle Shaft Shape
mm
L
mm
A
mm
D
mm
MIN
Minimum installation distance
mm
ROE
Maximum stroke elasticity
270±20% g
SE
2 / 3 Stroke Elasticity
180±20% g
DS
Recommended Drill Size
3.0 mm
INS
Device Mode
Insert
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models