Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
POL985.00/STD_S55663-J850-A100
Bill of material
POL985.00/STD( )
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
POL985.00/STD
SA110ID05
Product type (ASN)
POL985.00/STD
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
153.00 mm
SA700ID06
Depth
75.00 mm
SA700ID07
Height
110.00 mm
SA700ID08
mass (net)
0.28 kg
LINK
Product link
https://www.siemens.com/btproduct?S55663-J850-A100
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55663-J850-A100
SA810ID04
DATANORM number
S55663-J850-A100
SA810ID06
GTIN number
7612914068606
SA810ID10
Description text
Climatix POL985.00/STD I/O-Erweiterungsmodul; 24 VAC/DC; 26 I/O; Peripheriebus ; DIN rail mounting;IP20
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
-
ETIMCLASSC
ETIM Classcode
EC001599
ETIMCLASSN
ETIM Classname
Feldbus, Dez. Peripherie - Digitales Ein-/Ausgangs-Modul
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 15 23
OMNICLASS
Omniclass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18_29
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models