Catalog navigation
CAD model selection
Selectable products: 7350
HELP_VARIABLE
Company
Hitachi Energy - MICAFIL Bushings
Description
Porcelain Insulator, Demountable - AirRIP
Bill of material
1ZCD064051R0255
PARTID
bushing identification
TEC
Technology
MICAFIL condenser bushing, resin impregnated paper
FAM
Bushing type (familiy)
AirRIP
APPL
application
transformer oil to air
ISOLTYPE
Insulator type
porcelain insulator acc. to IEC 60815-2
ISOLSHED
insulator shed profile
straight sheds
ISOLCOL
insulator shed colour
CCS
Current conductor system
with removable conductors, current level: cable=low, rod=middle
DFGNAME
Type designation
DFGNO
bushing material number
OLDDFGNO
old bushing material number
DFGDRW
bushing outline drawing
RODNO
removable rod conductor material number
-
RODDRW
removable rod conductor outline drawing
-
IECUM
Um, IEC Highest voltage for equipment
kV
IECUMR3
Um/√3, IEC Rated phasetoearth voltage
kV
IECUACDRY
IEC AC test voltage dry
kV
IECUACWET
IEC AC test voltage wet
kV
IECBILPOS
BIL positiv, IEC Lightning impulse withstand voltage
kV
IECBILNEG
BIL negativ, IEC Lightning impulse withstand voltage
kV
IECSIL
SIL, IEC Switching impulse
kV
IECPD2UMR3
IEC PD level <5pC at 2xUm/√3
kV
IEEEUR
Ur, IEEE Highest voltage for equipment
kV
IEEEURR3
Ur/√3, IEEE Rated phase to earth voltage
kV
IEEEUACDRY
IEEE AC test voltage dry
kV
IEEEUACWET
IEEE AC test voltage wet
kV
IEEEBILPOS
BIL positiv, IEEE Lightning impulse withstand voltage
kV
IEEEBILNEG
BIL negativ, IEEE Lightning impulse withstand voltage
- kV
IEEESIL
IEE Switching impulse
kV
IEEEPD2URR3
IEEE PD level <5pC at 2xUr/√3
kV
ACMA
test tap voltage
3 kV
OPCIR
max. operating current
A
CCT
Current conductor type
TSTC
thermal short time current 2sec
kA
L6
grounded lenght max. CT-length definition
mm
D1
max. outer diameter of core oil-side, for CT definition
mm
ATTYPE
air terminal type
D20
ød2, diameter of air-terminal
mm
C20
c2, length of air-terminal
mm
GALV
galvanization air terminal
L4
L4, distance from transformer turret to cable bolt
mm
F20
flat, air terminal width
mm
F21
flat, air terminal hole diameter
mm
F22
flat, air terminal distance first hole from end
mm
F23
flat, air terminal distance from hole to hole
mm
F25A
flat, air terminal numbers of holes
F25
flat, air terminal distance between holes
mm
D3
øD3, screw-hole circle. interface to transformer
mm
D4
øD4, bushing-plate outer diameter. interface to transformer
mm
N
n. numbers of screw-hole, interface to transformer
V
øv, diameter of screw -holes, interface to transformer
mm
S
s. bushing-plate thickness, interface to transformer
mm
F
chamfer definition on bottom side of bushing-plate, interface to transformer
W1
angle from MA axis to first screw hole
°
W2
angle between screw holes
°
W3
angle from lifting screw to earthing screw
°
OTTYPE
oil terminal type
D10
ød1, diameter of oil-terminal
mm
C10
c1, length of oil-terminal
mm
L101
interface to shield
mm
D101
interface to shield
F10
flat, oil terminal width
mm
F11
flat, oil terminal hole diameter
mm
F12
flat, oil terminal distance first hole from end
mm
F13
flat, oil terminal distance from hole to hole
mm
F15A
flat, oil terminal numbers of holes
F15
flat, oil terminal distance between holes
mm
D30
ød3, inner diameter of aluminium-pipe
mm
D40
ød4, outer diameter of copper conductor
0 mm
LTOT
total lenght of bushing
mm
L
lenght without c2 & c7
mm
L2
length from transformer turret plate to air-terminal
mm
L16
total lenght of core oil-side
mm
T
thikness of transformer turret plate
20 mm
L5
distance from air-terminal to non metal insulation
mm
LMA
distance of test tab axis to bushing-plate
mm
D5
max. diameter of insulator-topflange
mm
D6
max. outer diameter of insulator-sheds
mm
D70
max. outer diameter of core oil-side, covered form shield
mm
D2
min. diameter of sealing surface, interface to transformer
mm
D8
max. diameter of sealing surface, interface to transformer
mm
ARDIS
LF*, arcing distance, line to ground
mm
CREDIS
LK, min. creepage distance without Kad IEC60815-1
mm
SHIELD
Y/N transformer oil site covered with shield
C7
c7, length from end of core to end of oil side shield
mm
LSH
total length of oil side shield
mm
D50
ød5, opening diameter of oil side shield
mm
D60
ød6, outer diameter of oil side shield
mm
FILLING
oil free, filling material
Dry filling Micagel
TEMPCLASS
temperature class
120 °C
ABTEMPMIN
min. ambient temperature
-25 °C
ABTEMPMAX
max. ambient temperature
40 °C
IECTEMPAIR
IEC air temperature (24h-ø)
30 °C
IECTEMPOIL
IEC oil temperature (24h-ø)
90 °C
IEEETEMPAIR
IEEE air temperature (24h-ø)
30 °C
IEEETEMPOIL
IEEE oil temperature (24h-ø)
95 °C
INSTANGLE
installation angle of bushing
°
INSTASL
up to xxxx m above sea level
< 1000 m
CLTL1MIN
cantilever test load 1 min
N
CLOPL
cantilever max operating load
N
WEIGHT
weight of bushing incl conductor
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models