Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system BSZ 160 - Positioniersysteme mit Schienenführung
Bill of material
BSZ160100009100750
TYP
Type designation
BSZ 160
Q
Carriage length
250 mm
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
AV
Drive version
L
Basic length
550 mm
CNSORDERNO
Order number
BSZ160100009100750
INFO
Datasheet
Product datasheet
LMAX
Total length
750 mm
A
Width
160 mm
B
Distance
200 mm
C
Width
130 mm
D
Diameter
90 mm
E
Distance
90 mm
F
Distance
80 mm
G
Height
97 mm
H
Height
11 mm
I
Length
15 mm
J
Height
120 mm
K
Height
145.5 mm
MM
for
M6
N
Thread
M8
OO
for
M10
P
Length
110 mm
T
Thread
M10
U
Distance
102 mm
V
Distance
50 mm
W
Height
82 mm
X
Height
49 mm
Y
Length
50 mm
GG
Basic weight
20.3 kg
G1
Weight per 100 mm
2.65 kg
CODENR
Code Nr.
09
ZR
Belt
8M50
VH
Feed per turn
224 mm/U
ZZ
Number of teeth
28
S
Ø x length
22 h6 x 45
R
Key
6x6x40
KPP
Coupling
24
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models