Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system EHTX/EHKX 60, 80 (Spindle driven) - Positioning systems with spindle drive EH
Bill of material
EHTX60100000365
TYP
Type designation
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
SP
Spindle
SPA
Selection of screw
FPA
Choice of guide body profile
SAW
Selection of screw
WHG
Repeatability
±0.2 mm
SGK
Ballscrew pitch accuracy
ASM
End play of ball nut
L
Basic length
mm
CNSORDERNO
Order number
INFO
Datasheet
Product datasheet
LMAX
Total length
mm
A
Width
mm
B
Height
mm
D1
Diameter
mm
D2
Diameter
mm
F1
Distance
mm
F2
Distance
mm
F3
Distance
mm
F4
Distance
mm
G
Ø x length
J1
Height
mm
J2
Height
mm
K
Height
mm
P
Width
mm
R
Key
S
Ø x length
SW
Width across flats
mm
U
Length
mm
V
Diameter
mm
GG
Basic weight
kg
G1
Weight per 100 mm
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models