Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Norgren
Description
Positioniersystem ELZU 60, 60S W (Flächenportal) - Belt driven positioning systems
Bill of material
X-Achse ELZU60W700004100620, Y-Achse ELZU60W800004100602
TYP
Type designation
QX
Carriage length
mm
Enter value for QX
Carriage length
mm
cm
inch
ft
QY
Carriage length
mm
Enter value for QY
Carriage length
mm
cm
inch
ft
HUBX
stroke X-Axis
mm
Enter value for HUBX
stroke X-Axis
mm
cm
inch
ft
HUBY
stroke Y-Axis
mm
Enter value for HUBY
stroke Y-Axis
mm
cm
inch
ft
HUBSTX
Carriage position X-Axis
mm
Enter value for HUBSTX
Carriage position X-Axis
mm
cm
inch
ft
HUBSTY
Carriage position Y-Axis
mm
Enter value for HUBSTY
Carriage position Y-Axis
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
AV
Drive version
LX
Basic length
mm
LY
Basic length
402 mm
LXMAX
Total length X-Axis
mm
LYMAX
Total length Y-Axis
602 mm
CNSORDERNO
Order number
INFO
Datasheet
Product datasheet
A
Width
mm
B
Distance
mm
C
Width
80 mm
D
Diameter
47 mm
E
Distance
30 mm
F
Distance
42 mm
I
Lenght
33 mm
J
Height
82 mm
K
Height
mm
N
Thread
M8
OO
for
M8
P
Lenght
59 mm
T
Thread
M6
V
Lenght
mm
X
Lenght
27 mm
Y
Lenght
26 mm
GG
Basic weight
kg
G1
Weight per 100 mm
0.90 kg
ZR
Belt
5M25
VH
Feed per turn
130 mm/U
ZZ
Number of teeth
26
S
Ø x length
14 h6 x 35
R
Key
5x5x28
KPP
Coupling
14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models