Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system CLLT/K 60 - Spindle drive
Bill of material
CLLT60100003100530
TYP
Type designation
CLLT/K 60
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
SP
Spindle
SPA
Selection of screw
FPA
Führungsprofi lausführung
STA
Choice of carriages
AV
Drive version
L
Basic length
269 mm
CNSORDERNO
Order number
CLLT60100003100530
INFO
Datasheet
Product datasheet
LMAX
Total length
530 mm
A
Width
95.6 mm
B
Width
58 mm
C
Width
25 mm
C1
Distance
18 mm
D
Length
18.6 mm
E
Length
6.3 mm
G
Length
variabel mm
H
Length
71 mm
J
Width
48 mm
K
Height
131 mm
M
for
256 mm
Q
Length
144 mm
R
Distance
93 mm
S
Distance
106 mm
T
Distance
18 mm
GG
Basic weight
3.20 kg
G1
Weight per 100 mm
0.60 kg
ZAP
Ø x length
14 h6 x 35
KP
Coupling
14
ZR
Belt
5M30
ZS
Pulley
130 mm/U
ZZ
Number of teeth
26
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models