카탈로그: Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
DST120P1000000425(Q=152)
Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Rail guide positioning systems DS
Powered by
CAD모델 선택
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_8_ds_rail/dst_dsk_p_asmtab.prj},{NB=DST120P1000000425(Q=152)(200,0)},{TYP=DST/K 120 P},{BG=120},{Q=152},{HUB=200},{HUBST=0.00},{SP=T},{SPA=1.000},{FPA=0},{STA=0.000},{AV=0.000},{SAW=0},{SGK=},{ASM=},{INFO=Produktdatenblatt},{A=120},{B=96},{C=39},{D=47},{E=78},{F=42},{G=42},{H=10},{I=67},{J=82},{K=79},{M=M 5},{N=M 6},{O=M 6},{P=12},{R=3x3x25},{S=10 h6 x 27},{T=M 6},{TT=6},{U=120},{X=106},{Y=40},{Z=11.5},{GG=3.67},{G1=1.05},{DPL=6},{YW=40},{PPATH=assemblies/dst_dsk_p_asmtpl.prj},{LMAX2=1600},{QMAX2=32.0},{M1=M6 x 8},{XV=10}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
Norgren
Description
Positioning system DST/DSK 120 P, 160 P, 200 P (Spindle drives) - Rail guide positioning systems DS
Bill of material
DST120P1000000425(Q=152)
TYP
Type designation
DST/K 120 P
DST/K 120 P
BG
Size
120
120
Q
Carriage length
mm
값 입력 Q
Carriage length
mm
cm
inch
ft
확인
HUB
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
HUBST
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
SP
Spindle
Trapezoidal thread
Ballscrew
Trapezoidal thread
Ballscrew
SPA
Selection of screw
right hand (Standard)
left hand (Ballscrew by inquiry)
right hand (Standard)
left hand (Ballscrew by inquiry)
FPA
Choice of guide body profile
with cover profile ✔
with cover profile
with cover profile
without cover profile
without cover profile
STA
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
AV
Drive version
one shaft (locating bearing side)
one shaft (non-locating bearing side)
shaft on both sides
one shaft (locating bearing side)
one shaft (non-locating bearing side)
shaft on both sides
SAW
Selection of screw
18x4
18x8
18x4
18x8
SGK
Ballscrew pitch accuracy
only for Ballscrew
only for Ballscrew
ASM
End play of ball nut
only for Ballscrew
only for Ballscrew
L
Basic length
225
225
mm
CNSORDERNO
Order number
DST120P1000000425(Q=152)
DST120P1000000425(Q=152)
INFO
Data sheet
Product datasheet
LMAX
Total length
425
425
mm
A
Breite
120
120
mm
C
Height
39
39
mm
D
Diameter
47
47
mm
E
Distance
78
78
mm
F
Distance
42
42
mm
G
Distance
42
42
mm
H
Distance
10
10
mm
I
Height
67
67
mm
J
Height
82
82
mm
K
Height
79
79
mm
M
for
M 5
M 5
N
for
M 6
M 6
O
for
M 6
M 6
P
Breite
12
12
mm
R
Key
3x3x25
3x3x25
S
Ø x length
10 h6 x 27
10 h6 x 27
T
Thread
M 6
M 6
U
Height
120
120
mm
V
Länge
142
142
mm
X
Distance
106
106
mm
Y
Distance
40
40
mm
Z
Breite
11.5
11.5
mm
GG
Basic weight
3.67
3.67
kg
G1
Weight per 100 mm
1.05
1.05
kg
M1
Threaded holes
M6 x 8
M6 x 8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청