您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
DSZZ160400006100825(Q=200)
Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Rail guide positioning systems DS
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_8_ds_rail/dszz_asmtab.prj},{NB=DSZZ160400006100825(Q=200)(200,0,200)},{TYP=DSZZ 160},{BG=160},{Q=200},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{ZR=8M 20},{INFO=Produktdatenblatt},{A=160},{B=130},{C=121},{D=68},{E=90},{F=60},{G=78},{H=11},{I=12},{J=90},{K=106},{M=M 6},{N=M 8},{O=M 8},{P=95},{T=M 8},{TT=8},{U=80},{X=39},{Y=45},{XX=40},{GG=20.5},{G1=1.95},{KP=19},{DPL=10},{YW=50.4},{PPATH=assemblies/dszz_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Norgren
Description
Positioning system DSZZ 160, 200 - Rail guide positioning systems DS
Bill of material
DSZZ160400006100825(Q=200)
TYP
Type designation
DSZZ 160
DSZZ 160
Q
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
確定
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
確定
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
確定
FPA
Choice of guide body profile
internal profile with cover bands ✔
internal profile with cover bands
internal profile with cover bands
internal profile without cover bands
internal profile without cover bands
without internal profile and cover bands
without internal profile and cover bands
STA
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
AV
Drive version
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Version 4
Version 4
Version 5
Version 5
Version 6
Version 6
Version 7
Version 7
ZR
Belt
8M 20
8M 20
L
Basic length
625
625
mm
CNSORDERNO
Order number
DSZZ160400006100825(Q=200)
DSZZ160400006100825(Q=200)
INFO
Datasheet
Product datasheet
LMAX
Total length
825
825
mm
A
Width
160
160
mm
B
Distance
130
130
mm
C
Length
121
121
mm
D
Diameter
68
68
mm
E
Distance
90
90
mm
F
Distance
60
60
mm
G
Height
78
78
mm
H
Height
11
11
mm
I
Width
12
12
mm
J
Height
90
90
mm
K
Height
106
106
mm
M
for
M 6
M 6
N
for
M 8
M 8
O
for
M 8
M 8
P
Width
95
95
mm
T
Thread
M 8
M 8
U
Height
80
80
mm
X
Height
39
39
mm
Y
Length
45
45
mm
V
Length
160.00
160.00
mm
GG
Basic weight
20.5
20.5
kg
G1
Weight per 100 mm
1.95
1.95
kg
VH
Feed per turn
176
176
mm/U
ZZ
Number of teeth
22
22
SLI
Shaft left
-
Ø h6 x Länge
SRE
Shaft right
-
Ø h6 x Länge
R
Key
-
KP
Coupling
19
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求