Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system GGT / GGK 90 - Slide with spindle drive
Bill of material
GGT90100000442(Q=170)
TYP
Type designation
GGT/K 90
Q
Length
mm
Enter value for Q
Length
mm
cm
inch
ft
SP
Spindle
SPA
Selection of screw
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
AV
Drive version
SPAW
Selection of screw
SG
Ballscrew pitch accuracy: (only ballscrew)
AM
End play of ball nut: (only ballscrew)
L
Basic length
242 mm
CNSORDERNO
Order number
GGT90100000442(Q=170)
INFO
Datasheet
Product datasheet
LMAX
Total length
442 mm
A
Width
90 mm
B
Width
78 mm
C
Height
44 mm
D
Diameter
47 mm
E
Height
80 mm
F
Distance
42 mm
G
Height
87 mm
M
for
M8
N
for
M8
P
Length
15 mm
R
Key
5x5x28
ZAP
Ø h6 x length
14 x 35
T
Thread
M6
U1
Distance
120 mm
X
Distance
50 mm
GG
Basic weight
4.50 kg
G1
Weight
1.13 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models