Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system MLZ 60 (S) W - Belt driven positioning systems
Bill of material
MLZ60W100004100490(Q=168)
TYP
Type designation
Q
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
AV
Drive version
L
Basic length
mm
CNSORDERNO
Order number
INFO
Datasheet
Product datasheet
LMAX
Total length
mm
A
Width
mm
B
Distance
mm
C
Width
80 mm
D
Diameter
47 mm
E
Distance
30 mm
F
Distance
42 mm
G
Height
60 mm
H
Height
mm
J
Height
mm
K
Height
mm
M
Height
63 mm
N
Thread
M8
OO
for
M8
P
Lenght
59 mm
T
Thread
M6
U
Distance
29.5 mm
W
Height
60 mm
X
Height
27 mm
Y
Lenght
26 mm
Z
Lenght
55 mm
GG
Basic weight
kg
G1
Weight per 100 mm
0.80 kg
ZR
Belt
5M25
VH
Feed per turn
130 mm/U
ZZ
Number of teeth
26
S
Ø x length
14 h6 x 35
R
Key
5x5x28
KPP
Coupling
14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models