Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Potentiometers
Bill of material
1624202-2
PN
Part Number
1624202-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1624202-2
TEINTERNALDESCRIPTION
TE Internal Description
23SE 10KA 6.35X50FL B7 CAT
TURNTYPE
Turn Type
Single Turn
ELEMENTMATERIAL
Element Material
Carbon Film
SEALED
Sealed
No
NUMBEROFTURNS
Number of Turns
1
SECTIONS
Sections
Single
ADJUSTMENTLOCATION
Adjustment Location
Side
ADJUSTMENTSTYLE
Adjustment Style
Spindle
RESISTANCERANGEOHM
Resistance Range
1kOhm - 1MOhm Ohm
TOLERANCE
Tolerance
20%
RESISTANCEOHM
Resistance
10K Ohm
POWERRATINGW
Power Rating
.4 W
SHAFTSTYLE
Shaft Style
Flatted
TERMINATIONTYPE
Termination Type
Eyelet
MOUNTANGLE
Mount Angle
Right Angle
MOUNTSTYLE
Mount Style
Panel Mount
SHAFTSIZEMM
Shaft Size
6.35 x 50 mm
DIMENSIONSMM
Dimensions
25.2 x 20.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models