Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Timing belt pulleys with pilot bore 14M-40 - HTD Timing belt pulleys
Bill of material
43040048
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Z
Number of teeth
DP
dp
mm
DE
de
mm
DF
Df
mm
DM
Dm
mm
DI
Di
mm
F
54 mm
L
69 mm
D
d
mm
N
n°flange
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models