您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
中文
English (United States)
PDG11C0015TFFNNNNNNN
Eaton Molded Case Circuit Breakers
Molded Case Circuit Breaker
Power Defense
Powered by
CAD模型選擇
{eatonmccb/mcp/sr_series/pd_ul_series_asmtab.prj},{NB=PDG11C0015TFFNNNNNNN},{PDTM=PD},{VOLT=480V AC},{STND=G},{FRAME=1},{TU=T},{POLES=1},{IR=C},{CR=0015},{TUO1=F},{TUO2=F},{ACCES=NN},{ACCTERM=None},{VOLTAGE=N},{AUXTERM=None},{AUXS=NN},{LINETD=None},{LINECO=N/A},{LINETT=N/A},{LINEWT=N/A},{LINEAP=N/A},{LOADTD=None},{LOADCO=N/A},{LOADTT=N/A},{LOADWT=N/A},{LOADAP=N/A},{TM=None},{DET=None},{AD=None},{PPATH=parts/pd_series_global_asmtpl.prj},{PD=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Eaton Molded Case Circuit Breakers
Description
Power Defense ™ UL Global Series - Molded Case Circuit Breakers
Bill of material
PDG11C0015TFFNNNNNNN
CN
Power Defense Catalog Number
PDG11C0015TFFNNNNNNN
PDTM
Power Defense TM
PD
VOLT
Voltage
480V AC
240V AC
600V AC
480V AC
240V AC
600V AC
STND
Industry Standard
Globally Rated/UL Standard (600V)
Globally Rated/UL Standard (600V)
FRAME
Frame Size
Frame 1
Frame 2
Frame 3
Frame 4
Frame 5
Frame 6
Frame 1
Frame 2
Frame 3
Frame 4
Frame 5
Frame 6
TU
Trip Unit Type
TM Trip Unit
50 deg C Calibration
TM Trip Unit
50 deg C Calibration
POLES
Poles
1 Pole
2 Pole
3 Pole
4 Pole, 100% N
4 Pole, 0% N
1 Pole
2 Pole
3 Pole
4 Pole, 100% N
4 Pole, 0% N
IR
Interruption or Breaking Capacity ( Icu/Ics)
18kA
25kA
35kA
50kA
65kA
85kA
100kA
18kA
25kA
35kA
50kA
65kA
85kA
100kA
CR
Continuous Current Rating (In)
15A
20A
25A
30A
35A
40A
45A
50A
60A
70A
80A
90A
100A
110A
125A
15A
20A
25A
30A
35A
40A
45A
50A
60A
70A
80A
90A
100A
110A
125A
TUO1
Trip Unit Options 1
Fixed
Fixed
TUO2
Trip Unit Options 2
Fixed
Fixed
ACCES
Tripping Accessories
None
None
ACCTERM
Tripping Accessory Terminal
None
None
VOLTAGE
Tripping Accessory Voltage
None
None
AUXTERM
Indicating Accessories Terminal
None
None
AUXS
Indicating Accessories
None
None
LINETD
Line Type Description
None
Option 1 - Standard Terminal
Option 2
End Cap Kit / Screw
None
Option 1 - Standard Terminal
Option 2
End Cap Kit / Screw
LINECO
Line Conductor Options
N/A
N/A
LINETT
Line Terminal Type
N/A
N/A
LINEWT
Line Wire Type and Class
N/A
N/A
LINEAP
Line Additional Parts
N/A
N/A
LOADTD
Load Type Description
None
Option 1 - Standard Terminal
Option 2
Multi Wire (6)
Multi Wire (3)
End Cap Kit / Screw
None
Option 1 - Standard Terminal
Option 2
Multi Wire (6)
Multi Wire (3)
End Cap Kit / Screw
LOADCO
Load Conductor Options
N/A
N/A
LOADTT
Load Terminal Type
N/A
N/A
LOADWT
Load Wire Type and Class
N/A
N/A
LOADAP
Load Additional Parts
N/A
N/A
TM
Special Options - Type of Modification
None
Walking Beam Interlock Ready
Moisture Fungus Treatment
Freeze Test
None
Walking Beam Interlock Ready
Moisture Fungus Treatment
Freeze Test
DET
Details
None
None
AD
Additional Description
None
None
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求