Catalog navigation
CAD model selection
Selectable products: 1578
HELP_VARIABLE
Company
TE Connectivity
Description
Power Relays
Bill of material
3-1461491-8
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
PRT
Power Relay Type
CC
Coil Current
A
CLBC
Contact Limiting Breaking Current
A
CMS
Coil Magnetic System
CR
Coil Resistance
CPRC
Coil Power Rating Class
mW
CPRCS
Coil Power Rating Class
VA
CPR
Coil Power Rating
W
CPRAC
Coil Power Rating AC
VA
CPRDC
Coil Power Rating DC
mW
CSF
Contact Special Features
CSFS
Contact Special Features
CVR
Coil Voltage Rating
VAC
CVRVADC
Coil Voltage Rating
VDC
ICLEARINCH
Insulation Clearance Between Contact & Coil
in
ICBCCMM
Insulation Clearance Between Contact & Coil
mm
IIDBCCC
Insulation Initial Dielectric Between Coil & Contact Class
V
ICLEARMM
Insulation Creepage Between Contact & Coil
mm
ICREEPINCH
Insulation Creepage Between Contact & Coil
in
ICRCMM
Insulation Creepage Class
mm
CLCC
Contact Limiting Continuous Current
A
CLSTC
Contact Limiting Short-Time Current
A
CLMC
Contact Limiting Making Current
A
IIDBAC
Insulation Initial Dielectric Between Open Contacts
Vrms
IIDBOC
Insulation Initial Dielectric Between Open Contacts
Vrms
AS
Actuating System
OT
Output Type
OS
Output Switching
IVVDC
Input Voltage
VDC
CSLMM
Contact Switching Load (Min)
CSVVAC
Contact Switching Voltage (Max)
VAC
CSVVDC
Contact Switching Voltage (Max)
VDC
CVRVAC
Contact Voltage Rating
VAC
CVRVDC
Contact Voltage Rating
VDC
IIR
Insulation Initial Resistance
M
IIDBCCS
Insulation Initial Dielectric Between Contacts & Coil
V
IIDBCC
Insulation Initial Dielectric Between Contacts & Coil
Vrms
OC
Output Current (Min)
A
LV
Logic Voltage
VDC
OVRACR
Output Voltage Rating (AC Relays)
Vrms
OVRDCRVDC
Output Voltage Rating (DC Relays)
VDC
OV
Output Voltage (Max)
V
IVVAC
Input Voltage
VAC
IVTVAC
Input Voltage Typical
VAC
IVTVDC
Input Voltage Typical
VDC
OCR
Output Current Rating
A
OCRT
Output Current Rating
Arms
CCO
Case Color
PLMM
Product Length
mm
PLINCH
Product Length
in
PWG
Product Weight
g
PWOZ
Product Weight
oz
PHMM
Product Height
mm
PHINCH
Product Height
in
PWMM
Product Width
mm
PWINCH
Product Width
in
ISF
Insulation Special Features
CA
Contact Arrangement
CCC
Contact Current Class
A
CCR
Contact Current Rating (Max)
A
CM
Contact Material
CNP
Contact Number of Poles
TT
Terminal Type
CPM
Contact Plating Material
SA
Switch Arrangement
RTT
Relay Termination Type
RMT
Relay Mounting Type
COUPLING
Coupling
HS
Housing Style
BDMM
Base Dimensions
mm
BDINCH
Base Dimensions
in
WCMM
Width Class (Mechanical)
mm
HCM
Height Class (Mechanical)
mm
LCMM
Length Class (Mechanical)
mm
ICCMM
Insulation Clearance Class
mm
DAMM
Dimensions (L x W x H) (Approximate)
mm
DAINCH
Dimensions (L x W x H) (Approximate)
in
OTRC
Operating Temperature Range
°C
ECP
Environmental Category of Protection
EATC
Environmental Ambient Temperature (Max)
°C
EATF
Environmental Ambient Temperature (Max)
°F
EATCLASS
Environmental Ambient Temperature Class
°C
RSSSRR
R-Switch & slimSSR Relays
PM
Packaging Method
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models