Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
TE Connectivity
Description
Power Terminals
Bill of material
5-41656-0
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
PT
Product Type
CS
Connector System
CCTT
Connector & Contact Terminates To
TS
Terminal Style
FOOTPRINTMM
Footprint
mm
FOOTPRINTIN
Footprint
in
NP
Number of Positions
PCBMO
PCB Mount Orientation
PROFILE
Profile
BT
Barrel Type
PMF
Plating Material Finish
IC
Insulation Color
TD
Terminal Design
CTAP
Contact Termination Area Plating
CTAPF
Contact Termination Area Plating Finish
PM
Plating Material
CCR
Contact Current Rating (Max)
A
TO
Terminal Orientation
WSAWG
Wire Size
AWG
WSMM
Wire Size
mm2
TMWC
Termination Method to Wire & Cable
TMPCB
Termination Method to Printed Circuit Board
CTBM
Contact Termination Base Material
WIS
Wire Insulation Support
CSMO
Carrier Strip Mount Orientation
CMT
Connector Mounting Type
CMRT
Contact Mating Retention Type
SS
Screw Size
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
ULFR
UL Flammability Rating
HM
Housing Material
BIDIN
Barrel Inside Diameter
in
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRIN
Accepts Wire Insulation Diameter Range
in
PTM
Plating Thickness
µm
PTIN
Plating Thickness
µin
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
OLMM
Overall Length
mm
OLIN
Overall Length
in
MAIDMM
Mating Area Interface Dimensions
mm
MAIDIN
Mating Area Interface Dimensions
in
MPDIN
Mating Pin Diameter
in
MTIN
Material Thickness
in
TLIN
Terminal Length
in
MTWIN
Mating Tab Width
in
MTWMM
Mating Tab Width
mm
MTTMM
Mating Tab Thickness
mm
MTTIN
Mating Tab Thickness
in
WIDMM
Wire Insulation Diameter (Max)
mm
WIDIN
Wire Insulation Diameter (Max)
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA
Circuit Application
PACKAGING
Packaging
PQ
Packaging Quantity
FUW
For Use With
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kollmorgen
    AKM2G Size 2 - AKM2G Series
    TE Connectivity
    Quick Disconnects
    TE Connectivity
    1-5055558-1
    TE Connectivity
    Uncategorised Group 2
    TE Connectivity
    Ballast Connectors
Previews
3D
2D
Download CAD models